IESNA:LM-63-2002
[TEST]P944620
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47999
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4378.5 4351 4293.7 4243.8 4231.3 4236.3 4251.2 4278.7 4303.6 4311.1
4313.6 4351 4428.4 4555.6 4767.7 5067.1 5431.3 5870.4 6431.7 7100.4
7858.8 8786.9 9912.1 11191.9 12569.1 14048.5 15468.1 16129.3 15161.3 11715.9
6374.4 1798.8 551.4 326.8 187.1 77.3 0
4378.5 4363.5 4303.6 4253.7 4241.3 4243.8 4258.7 4286.2 4308.6 4316.1
4321.1 4361 4435.9 4570.6 4777.7 5079.5 5448.8 5890.4 6466.7 7135.3
7918.7 8874.2 10044.3 11296.7 12698.8 14215.7 15605.3 16204.1 15009.1 11453.9
6077.5 1686.5 533.9 299.4 174.6 69.9 0
4378.5 4358.5 4301.1 4248.7 4226.3 4228.8 4236.3 4251.2 4261.2 4271.2
4286.2 4328.6 4408.4 4535.7 4745.2 5022.1 5376.4 5795.6 6336.9 6998.1
7823.9 8856.7 10069.2 11416.5 12813.6 14295.5 15695.1 16423.6 15538 12372
7344.9 2709.4 723.5 359.3 212.1 82.3 0
4378.5 4348.5 4293.7 4236.3 4206.3 4198.8 4203.8 4206.3 4206.3 4223.8
4248.7 4296.1 4376 4500.7 4680.4 4944.8 5296.6 5725.7 6267.1 6925.7
7818.9 8886.7 10248.9 11783.2 13355 14896.8 16336.3 17149.7 16700.6 14360.4
9859.7 4770.2 1437 523.9 254.5 79.8 0
4378.5 4348.5 4296.1 4236.3 4198.8 4191.4 4196.4 4196.4 4196.4 4216.3
4261.2 4303.6 4371 4478.3 4640.4 4884.9 5239.2 5680.8 6224.7 6918.2
7833.9 9053.8 10628.1 12491.8 14407.8 16124.3 17508.9 18387.1 18491.9 17294.4
13791.6 8295.4 3522.7 898.1 301.9 69.9 0
4378.5 4341.1 4288.7 4228.8 4188.9 4181.4 4188.9 4198.8 4198.8 4218.8
4266.2 4301.1 4353.5 4468.3 4640.4 4884.9 5229.2 5680.8 6234.6 6965.6
7921.2 9233.5 10994.8 13142.9 15323.4 17217 18604.2 19637 20270.7 19866.6
17219.5 12090.1 5790.6 1818.8 386.7 89.8 0
4378.5 4348.5 4293.7 4231.3 4191.4 4181.4 4186.4 4196.4 4196.4 4216.3
4261.2 4308.6 4376 4485.8 4655.4 4904.9 5254.2 5693.3 6242.1 6935.7
7851.3 9073.8 10655.5 12491.8 14387.8 16141.7 17588.7 18596.7 18731.4 17414.1
14108.4 8614.7 3385.5 873.2 252 67.4 0
4378.5 4353.5 4301.1 4238.8 4198.8 4188.9 4196.4 4203.8 4211.3 4231.3
4263.7 4316.1 4400.9 4528.2 4710.3 4962.3 5319 5753.1 6294.5 6973.1
7871.3 9003.9 10373.6 11868 13397.4 14941.7 16406.2 17227 16665.6 14472.7
10141.6 4875 1454.5 546.4 259.5 79.8 0
4378.5 4361 4306.1 4246.2 4213.8 4208.8 4218.8 4238.8 4256.2 4273.7
4296.1 4341.1 4428.4 4565.6 4770.2 5052.1 5403.9 5830.5 6364.4 7010.6
7828.9 8844.3 10034.3 11334.1 12691.3 14158.3 15600.3 16326.3 15562.9 12943.3
8178.1 3213.4 920.6 439.1 234.5 94.8 0
4378.5 4366 4308.6 4248.7 4221.3 4218.8 4236.3 4271.2 4301.1 4318.6
4336.1 4381 4463.3 4603 4817.6 5119.4 5488.7 5935.3 6484.1 7147.8
7916.2 8871.7 9971.9 11206.9 12519.2 13973.7 15358.3 15902.2 14874.3 11546.2
6327 1906.1 581.3 294.4 157.2 62.4 0
4378.5 4363.5 4308.6 4248.7 4221.3 4221.3 4238.8 4271.2 4303.6 4318.6
4333.6 4371 4455.8 4588 4800.1 5094.5 5461.2 5927.8 6479.1 7107.8
7863.8 8779.4 9874.6 11117.1 12369.5 13824 15238.6 15907.2 15039 11893
6738.6 2118.1 613.7 319.3 164.7 57.4 0
